Diodes Incorporated — Analog and discrete power solutions
Back to Xtals/Crystals

XRQ

Automotive-compliant, high-reliability, XRQ series crystals in 3.2x2.5mm, 2.5x2.0mm, and 2.0x1.6mm ceramic package, AEC-Q200 qualified

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 4-pad XRQ Series seam seal devices are housed in standard 3.2 x 2.5mm, 2.5 x 2.0mm and 2.0 x 1.6mm ceramic packages. The devices are ideal for surface mounting in densely populated or small form-factor PCB applications. The XRQ series is designed to be highly reliable in automotive applications, and perform accurately in harsh conditions. The crystals meet the requirements of AEC-Q 200 Grade 3, Grade 2 and Grade 1. The series supports operating temperature range of -40°C up to +125°C.

Feature(s)

• Rugged AT-cut crystal construction
• Support high temperature: -40°C to 125°C
• Mechanical shock up to 8000G
• Wide frequency range: 12~66MHz
• Support 1500G centrifugal force
• JIS-C0044 Drop Test compliant
• AEC-Q 200 compliant
  -Grade 3, Grade 2, Grade 1
• Various packages:
  - 2.0 x 1.6 mm
  - 2.5 x 2.0 mm
  - 3.2 x 2.5 mm
• Available on tape & reel; 8mm tape, 3000 units per reel
• Pb-free and RoHS/Green compliant

Application(s)

• Tire-Pressure Monitoring System (TPMS)
• Infotainment & Telematics
• Advanced Driver Assisted System (ADAS)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
Product Series XRQ
Family Xtals/Crystals
Legacy PN None
Freq Range (MHz) 12 to 66, 16 to 66, 24 to 66
Package Type Ceramic Seam
Package Size (mm) 3.2 x 2.5 x 0.65, 2.5 x 2.0 x 0.6, 2.0 x 1.6 x 0.45
Pads 4
Not Recommended 0

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability